Lock insert

Article number: SZ 2522.000

Alternative lock inserts such as triangular, square, screwdriver, Daimler, Fiat, double-bit.

Article number:
SZ 2522.000
Design
C
Material
Die-cast zinc
Length
41 mm
Lock
Lock insert: Daimler insert
To fit enclosure type
AE with stainless steel cam
Based on AE with stainless steel cam
One-piece console - stainless steel console cover
Packs of
1 pc(s).
Net weight
0.029 kg
Gross weight
0.03 kg
Customs tariff number
83015000
EAN
4028177026131
ETIM 9
EC000743
ETIM 8
EC000743
ECLASS 8.0
27409218
Product description
SZ Lock insert, version C, Die-cast zinc, 7 mm Daimler insert, L: 41 mm