- Article no.:
- SZ 2559.000
- Product description
- For fastening the earth straps and earthing braids.
- Installation options
- On the horizontal and vertical VX enclosure section
- On the horizontal TS enclosure section
- On the horizontal VX SE enclosure section, top in the depth
- On punched sections with mounting flanges, 23 x 64 mm
- On punched section without mounting flange, 23 x 64 mm
- On PS rail systems
- Gland plates
- Note
- Cage nuts or threaded blocks are required for mounting on the horizontal TS, SE enclosure section
- Dimensions
- Thread: M8
- Packs of
- 10 pc(s).
- Net weight
- 0.24 kg
- Gross weight
- 0.297 kg
- Customs tariff number
- 73181900
- EAN
- 4028177027770
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Assembly parts for system punchings, size: M8