- Article no.:
- SZ 2561200
- Product description
- Simply break through the plastic on the knockouts for cable glands. Additional rectangular cut-outs and reinforcement frame allow the cable gland to be installed directly (modular).
- Material
- Plastic to UL 94-V0
- Colour
- RAL 7035
- Number of rectangular cutouts information
- 1 rectangular cut-out can hold 10 small seal inserts
- Number of rectangular cutouts
- 2
- Note
- The allocation of gland plate sizes is indicated on the relevant enclosures
- No. of metric knockouts
- 2 x M12
1 x M16
2 x M20
1 x M25
2 x M32
- Dimensions
- Width: 256 mm
Depth: 149 mm
- To fit
- Enclosure type: AX
- Gland plate
- Size: 1
- Operating temperature range
- -40 °C...80 °C
- Protection category to IEC 60 529
- IP 66 if installed correctly
- Type rating to UL 50E
- Type 1
- Type 12
- Packs of
- 1 pc(s).
- Net weight
- 0.24 kg
- Gross weight
- 0.25 kg
- Customs tariff number
- 39269097
- EAN
- 4028177938397
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Plastic gland plates, for AX, for cable entry, modular, pre-punched, WD: 256x149 mm, for gland plates size 1