Plastic gland plate, modular with metric knockouts, for AX

Article no.: SZ 2562200

Simply break through the plastic on the knockouts for cable glands. Additional rectangular cut-outs and reinforcement frame allow the cable gland to be installed directly (modular).

Article no.:
SZ 2562200
Product description
Simply break through the plastic on the knockouts for cable glands. Additional rectangular cut-outs and reinforcement frame allow the cable gland to be installed directly (modular).
Material
Plastic to UL 94-V0
Colour
RAL 7035
Number of rectangular cutouts information
1 rectangular cut-out can hold 10 small seal inserts
Number of rectangular cutouts
3
Note
The allocation of gland plate sizes is indicated on the relevant enclosures
No. of metric knockouts
3 x M12
2 x M16
3 x M20
3 x M25
2 x M32
Dimensions
Width: 339 mm
Depth: 149 mm
To fit
Enclosure type: AX
Gland plate
Size: 2
Operating temperature range
-40 °C...80 °C
Protection category to IEC 60 529
IP 66 if installed correctly
Type rating to UL 50E
Type 1
Type 12
Packs of
1 pc(s).
Net weight
0.3 kg
Gross weight
0.332 kg
Customs tariff number
39269097
EAN
4028177938403
ETIM 9
EC000211
ETIM 8
EC000211
ECLASS 8.0
27142421
Product description
SZ Plastic gland plates, for AX, for cable entry, modular, pre-punched, WD: 339x149 mm, for gland plates size 2
Approvals
UL + C-UL - FTTA
Documentation
Further information
Info sheet
Instructions