Plastic gland plate, modular with metric knockouts, for AX

Article no.: SZ 2563200

Simply break through the plastic on the knockouts for cable glands. Additional rectangular cut-outs and reinforcement frame allow the cable gland to be installed directly (modular).

Article no.:
SZ 2563200
Product description
Simply break through the plastic on the knockouts for cable glands. Additional rectangular cut-outs and reinforcement frame allow the cable gland to be installed directly (modular).
Material
Plastic to UL 94-V0
Colour
RAL 7035
Number of rectangular cutouts information
1 rectangular cut-out can hold 10 small seal inserts
Number of rectangular cutouts
4
Note
The allocation of gland plate sizes is indicated on the relevant enclosures
No. of metric knockouts
4 x M12
3 x M16
5 x M20
3 x M25
1 x M32
1 x M40
Dimensions
Width: 447 mm
Depth: 149 mm
To fit
Enclosure type: AX
Gland plate
Size: 3
Operating temperature range
-40 °C...80 °C
Protection category to IEC 60 529
IP 66 if installed correctly
Type rating to UL 50E
Type 1
Type 12
Packs of
1 pc(s).
Net weight
0.42 kg
Gross weight
0.48 kg
Customs tariff number
39269097
EAN
4028177938410
ETIM 9
EC000211
ETIM 8
EC000211
ECLASS 8.0
27142421
Product description
SZ Plastic gland plates, for AX, for cable entry, modular, pre-punched, WD: 447x149 mm, for gland plates size 3
Approvals
UL + C-UL - FTTA
Documentation
Further information
Info sheet
Instructions