Plastic gland plate with membranes, for AX

Article number: SZ 2564.300

Simply pierce the plastic with a sharp object, and pull through the cable.

Article number:
SZ 2564.300
Product description
Simply pierce the plastic with a sharp object, and pull through the cable.
Material
Plastic to UL 94-V0
Colour
Similar to RAL 7035
Note
The allocation of gland plate sizes is indicated on the relevant enclosures
Dimensions
Width: 534 mm
Depth: 149 mm
To fit
Enclosure type: AX
Gland plate
Size: 4
Protection category to IEC 60 529
IP 66 if installed correctly
Type rating to UL 50E
Type 1
Type 12
No. of cable entries and Ø (mm) min.-max.
28 x 5-11
48 x 10-15
8 x 15-25
2 x 19-34
2 x 26-35
2 x 26-54
1 x 50-110
Packs of
1 pc(s).
Net weight
0.7 kg
Gross weight
0.736 kg
Customs tariff number
39269097
EAN
4028177935723
ETIM 9
EC000211
ETIM 8
EC000211
ECLASS 8.0
27142421
Product description
SZ Plastic gland plates, for AX, with membranes, WD: 534x149 mm, for gland plates size 4
Approvals
UL + C-UL - FTTA
Documentation
Info sheet