T handle

Article number: SZ 2575000

As an alternative to the standard lock insert with lock cylinder insert.

Article number:
SZ 2575000
Design
B
Material
Die-cast zinc
Supply includes
Seal included
with 2 keys
Lock
Lock insert: with cylinder insert, lock no. 3524 E
To fit enclosure type
EB
BG with cam
AE with cam
Based on AE with cam
Wall-mounted enclosure AE with cam
TP desk section and console
One-piece console TP - Console cover
Packs of
1 pc(s).
Net weight
0.07 kg
Gross weight
0.109 kg
Customs tariff number
83024110
EAN
4028177028272
ETIM 9
EC000327
ETIM 8
EC000327
ECLASS 8.0
27409217
Product description
SZ T handle, version B, with lock cylinder insert, Lock no. 3524 E
Documentation
Info sheet