Metal gland plate with metric knockouts, for AX

Article no.: AX 2576100

Simply knock out the holes for the cable glands using a screwdriver.

Article no.:
AX 2576100
Product description
Simply knock out the holes for the cable glands using a screwdriver.
Material
Sheet steel
Colour
RAL 7035
Note
The allocation of gland plate sizes is indicated on the relevant enclosures
No. of metric knockouts
2 x M12
10 x M16
8 x M20
18 x M25
4 x M32
4 x M40
Dimensions
Width: 401 mm
Depth: 221 mm
To fit
Enclosure type: AX
Gland plate
Size: 6
Protection category to IEC 60 529
IP 66 if installed correctly
Type rating to UL 50E
Type 1
Type 12K
Packs of
1 pc(s).
Net weight
1.07 kg
Gross weight
1.073 kg
PCF per pack (cradle-to-gate)
5.4 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73079100
EAN
4028177925281
ETIM 9
EC000211
ETIM 8
EC000211
ECLASS 8.0
27142421
Product description
SZ Metal gland plate, for AX, with metric knockouts, WD: 401x221 mm, for gland plates size 6
Approvals
UL + C-UL - FTTA
Documentation
Further information
Info sheet