Seal insert For plastic gland plate, modular and sealing frame, modular

Article number: AX 2580007

The slotted seal inserts, in conjunction with the inlays, allow individual cable entry, even with preassembled cables.

Article number:
AX 2580007
Design
Seal insert, small
Product description
The slotted seal inserts, in conjunction with the inlays, allow individual cable entry, even with preassembled cables.
Material
Plastic
Colour
RAL 7035
Type rating to 508A
Type 1
Type 12
Type 4X indoor use only
For cable diameter
7 mm
Packs of
10 pc(s).
Net weight
0.06 kg
Gross weight
0.07 kg
Customs tariff number
40082900
EAN
4028177939660
ETIM 9
EC000441
ETIM 8
EC000441
ECLASS 8.0
27149109
Product description
SZ Seal inserts, for cable entry, modular, small, for cable diameter 7 mm
Approvals
UR + C-UR (recognized)
Documentation
Further information