Seal insert For plastic gland plate, modular and sealing frame, modular

Article number: AX 2580125

The slotted seal inserts, in conjunction with the inlays, allow individual cable entry, even with preassembled cables.

Article number:
AX 2580125
Design
Seal insert, large
Product description
The slotted seal inserts, in conjunction with the inlays, allow individual cable entry, even with preassembled cables.
Material
Plastic
Colour
RAL 7035
Type rating to 508A
Type 1
Type 12
Type 4X indoor use only
For cable diameter
25 mm
Packs of
5 pc(s).
Net weight
0.12 kg
Gross weight
0.127 kg
Customs tariff number
40082900
EAN
4028177939851
ETIM 9
EC000441
ETIM 8
EC000441
ECLASS 8.0
27149109
Product description
SZ Seal inserts, for cable entry, modular, large, for cable diameter 25 mm
Approvals
UR + C-UR (recognized)
Documentation
Further information