- Article no.:
- SZ 2583.010
- Product description
- For the attachment of sheet steel and stainless steel enclosures.
- Material
- Stainless steel 1.4301 (AISI 304)
- Supply includes
- Assembly parts for mounting on the enclosure
- Note
- Additional holes required in the enclosure
- To fit
- Enclosure type: AX
KX
- Packs of
- 4 pc(s).
- Net weight
- 0.28 kg
- Gross weight
- 0.378 kg
- PCF per pack (cradle-to-gate)
- 1.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177663527
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Wall angle