Pole clamp for AX, KX, AX plastic, AX IT, CS wall-mounted enclosures

Article number: AX 2584100

For reliable, convenient fastening to round or square poles.

Article number:
AX 2584100
Product description
For reliable, convenient fastening to round or square poles.
Technical specifications
For pole diameter: Ø from 40 to 170 mm
For pole size: ◻ from 50 to 150 mm
Material
Mounting angles, clamping section: Sheet steel
Clamping strap: Stainless steel 1.4301 (AISI 304)
Surface finish
Mounting angle, clamp strip: Galvanic zinc-nickel, passivated
Supply includes
2 mounting angles, 600 mm long
4 clamping sections
2 clamping straps
4 clamping brackets
4 self-tapping M10 bolts for mounting onto the enclosure
Note
Only suitable for enclosures up to a width of 600 mm.
To fit
Enclosure type: AX
KX
AX plastic
AX IT
CS wall-mounted enclosures
AX outdoor housing
AE
KL
EB
AX wall-mounted enclosure, 3-part
Type rating to 508A
Type 1
Type 3R
Type 4
Type 12
Packs of
2 pc(s).
Net weight
1.88 kg
Gross weight
1.96 kg
PCF per pack (cradle-to-gate)
7.3 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024900
EAN
4028177940598
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189234
Product description
AX Pole clamp
Approvals
UL + C-UL - FTTA
Documentation
Instructions
Load brochure