For secure cable routing e.g. from the enclosure or mounting plate to the door.
- Article number:
- SZ 2596000
- Product description
- For secure cable routing e.g. from the enclosure or mounting plate to the door. Attachment facility for standard commercially available cable ties is provided on the cable conduit holder, so that cables may be attached upon entry to/exit from the cable conduit.
- Material
- Polythene
- Supply includes
- 1 roll = 25 m
- Internal diameter
- 36 mm
- Dimensions
- Length: 25 m
- Packs of
- 1 pc(s).
- Net weight
- 3.78 kg
- Gross weight
- 3.82 kg
- Customs tariff number
- 39173200
- EAN
- 4028177028982
- ETIM 9
- EC000322
- ETIM 8
- EC000322
- ECLASS 8.0
- 27400604
- Product description
- SZ Cable conduit, ø 36 mm, L: 25 m