Stainless steel one-piece consoles 1.4301, (AISI 304), ready-to-use unit with high protection category IP 55 in four different widths. Easy handling thanks to self-latching lid stay. Interchangeable lock insert. Easy cable entry thanks to divided gland plates
- Article number:
- TP 2685600
- Material
- Enclosure: Stainless steel 1.4301 (AISI 304), 1.5 mm
Door or double door and console lid: Stainless steel 1.4301 (AISI 304), 2.0 mm
Mounting plate: Sheet steel, 3.0 mm - Surface finish
- Enclosure, door, console lid and gland plates: Brushed, grain 400
Mounting plate: Zinc-plated - Supply includes
- Enclosure, solid back and sides
Door or double door at front, with locking rod
Console lid with lid stay and cam lock latched in the enclosure
Locks with double-bit insert
Gland plates, divided
Mounting plate - Dimensions
- Width: 1,000 mm
Height: 960 mm - Dimensions mounting plate (W x H)
- 930 mm x 780 mm
- Depth (top)
- 480 mm
- Depth (bottom)
- 400 mm
- Number of doors
- 2
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Basic material
- Stainless steel 1.4301 (AISI 304)
- Dimensions
- Width: 1,000 mm
Height: 960 mm
Depth (top): 480 mm
Depth (bottom): 400 mm - Packs of
- 1 pc(s).
- Net weight
- 77.115 kg
- Gross weight
- 79.5 kg
- Customs tariff number
- 94032080
- EAN
- 4028177031395
- ETIM 9
- EC000784
- ETIM 8
- EC000784
- ECLASS 8.0
- 27180504
- Product description
- TP One-piece console, WHD: 1000x960x400/D2: 480 mm, stainless steel, 1.4301
- Documentation
- Instructions
- White Paper