One-piece consoles Stainless steel

Article number: TP 2686600

Stainless steel one-piece consoles 1.4301, (AISI 304), ready-to-use unit with high protection category IP 55 in four different widths. Easy handling thanks to self-latching lid stay. Interchangeable lock insert. Easy cable entry thanks to divided gland plates

Article number:
TP 2686600
Material
Enclosure: Stainless steel 1.4301 (AISI 304), 1.5 mm
Door or double door and console lid: Stainless steel 1.4301 (AISI 304), 2.0 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure, door, console lid and gland plates: Brushed, grain 400
Mounting plate: Zinc-plated
Supply includes
Enclosure, solid back and sides
Door or double door at front, with locking rod
Console lid with lid stay and cam lock latched in the enclosure
Locks with double-bit insert
Gland plates, divided
Mounting plate
Dimensions
Width: 1,200 mm
Height: 960 mm
Dimensions mounting plate (W x H)
1,130 mm x 780 mm
Depth (top)
480 mm
Depth (bottom)
400 mm
Number of doors
2
IP protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 12
Basic material
Stainless steel 1.4301 (AISI 304)
Dimensions
Width: 1,200 mm
Height: 960 mm
Depth (top): 480 mm
Depth (bottom): 400 mm
Packs of
1 pc(s).
Net weight
83.1 kg
Gross weight
90.3 kg
Customs tariff number
94032080
EAN
4028177031432
ETIM 9
EC000784
ETIM 8
EC000784
ECLASS 8.0
27180504
Product description
TP One-piece console, WHD: 1200x960x400/D2: 480 mm, stainless steel, 1.4301
Approvals
TÜV
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
White Paper
Data sheets
Technical details