Universal consoles TP

Article no.: TP 2695500

Universal consoles TP, high level of stability and protection category IP 55 because the body is more or less manufactured from a single piece. Flexible front design, optionally with drawers or desk section. Easy accessibility thanks to divided doors. Interchangeable lock insert.

Article no.:
TP 2695500
Design
with tall front door
Product changes
The universal console comes with the new mounting plate of the baying enclosure system VX25.
Material
Enclosure, gland plates: Sheet steel 1.5 mm
Door: Sheet steel, 2.0 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate and gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure with door(s)
Mounting plate
Gland plates
Dimensions
Width: 600 mm
Height: 1,300 mm
Dimensions mounting plate (W x H)
499 mm x 1,196 mm
Depth (top)
417.5 mm
Depth (bottom)
500 mm
IK Code
IK08
Note
For universal console with short front door: The desk section should be fitted in order to maintain the protection category.
IP protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 12
Basic material
Sheet steel
Dimensions
Width: 600 mm
Height: 1,300 mm
Depth (top): 417.5 mm
Depth (bottom): 500 mm
Packs of
1 pc(s).
Net weight
74.1 kg
Gross weight
78 kg
Customs tariff number
94032080
EAN
4028177031548
ETIM 9
EC000784
ETIM 8
EC000784
ECLASS 8.0
27180504
Product description
TP Universal console, WHD: 600x1300x500 mm, Sheet steel, with tall front door
Approvals
TÜV
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Technical details