Viewing window for AX

Article number: FT 2730010

For external mounting on AX enclosures instead of a door and on surfaces.

Article number:
FT 2730010
Design
30 section
Product description
For external mounting on AX enclosures instead of a door and on surfaces.
Material
Frame: Aluminium, natural anodised.
Glass panel: Acrylic
Supply includes
Plastic handle with lock insert no. 3524 E
Protection category to IEC 60 529
IP 54
To fit Model No.
1039.000
1339.000
1009.000
To fit
Enclosure type: AX
Width: = 600 mm
Height: = 380 mm
Dimensions
Width: 597 mm
Height: 377 mm
Depth: 36 mm
Visible area
Viewing window width: 537 mm
Viewing window height: 317 mm
Build depth for components (max.)
32 mm
Visible area
Width: 537 mm
Height: 317 mm
Packs of
1 pc(s).
Net weight
2.6 kg
Gross weight
2.72 kg
Customs tariff number
76101000
EAN
4028177938465
ETIM 9
EC002527
ETIM 8
EC002527
ECLASS 8.0
27182204
Product description
FT Viewing window, WHD: 597x377x36 mm, for AX enclosures instead of the door and surfaces
Documentation
Instructions