System windows for VX, TS, VX SE

Article number: FT 2735590

To conceal display and operating instruments or cut-outs, and to protect against dirt and liquids as well as unauthorised access.

Article number:
FT 2735590
Design
30 section
Product description
To conceal display and operating instruments or cut-outs, and to protect against dirt and liquids as well as unauthorised access.
Material
Extruded aluminium section with die-cast zinc corner pieces and single-pane safety glass.
Surface finish
Base frame: Powder-coated on the outside in RAL 7035
Hinge and lock section: Natural-anodised
Value base frame
Made from single-pane safety glass: High level of resistance to solvents and scratches, anti-static, reduced risk of injury if broken.
Standard double-bit lock insert may be exchanged for lock inserts 27 mm, type A, and/or for lock system Ergoform-S (except H = 270 mm).
Hinge with 180° opening angle, easily inserted.
Value base frame
Easily screw-fastened to the door thanks to modified dimensions (tubular door frame may be used as a drilling template).
Readily height-adjustable.
Stabilises the door cut-out.
Conceals the cut edge.
There is no dirt on the seal, the glass is protected from being lifted out, dirt cannot drop inside, and moisture cannot run behind the window when opening.
Frame section height 30 mm or 60 mm
Protection category to IEC 60 529
IP 54
Note
Standard double-bit lock insert may be exchanged for lock inserts 27 mm, type A, and/or for lock system Ergoform-S (except H = 270 mm).
Not suitable for outdoor siting
To fit
Enclosure type: VX
TS
VX SE
Width: = 800 mm
Dimensions
Width: 700 mm
Height: 570 mm
Depth: 47 mm
Visible area
Viewing window width: 563 mm
Viewing window height: 498 mm
Build depth for components (max.)
33 mm
Packs of
1 pc(s).
Net weight
6.105 kg
Gross weight
6.426 kg
Customs tariff number
76101000
EAN
4028177476363
ETIM 9
EC002527
ETIM 8
EC002527
ECLASS 8.0
27182301
Product description
FT System window, for VX, TS, VX SE, 30 section, WHD: 700x570x47 mm, for W: 800 mm
Certificates
Protection category
Documentation
Instructions