Operating panel for AX

Article number: AX 2745010

For external mounting on an AX enclosure instead of a door and on surfaces. Frame construction with internal corner connectors, 3 mm aluminium plate secured from the inside.

Article number:
AX 2745010
Product description
For external mounting on an AX enclosure instead of a door and on surfaces. Frame construction with internal corner connectors, 3 mm aluminium plate secured from the inside.
Material
Aluminium, natural anodised
Supply includes
Aluminium frame
Display panel
Hinges
Brackets
Protection category to IEC 60 529
IP 54
To fit Model No.
1007.000
1013.000
1050.000
1350.000
Note
When installing instead of a door, the cam lock is required
To fit
Enclosure type: AX
Width: = 500 mm
Height: = 500 mm
Dimensions
Width: 497 mm
Height: 497 mm
Depth: 36 mm
Dimensions of aluminium plate
Width: 443 mm
Height: 443 mm
Area available for population
Width: 427 mm
Height: 427 mm
Packs of
1 pc(s).
Net weight
3.343 kg
Gross weight
3.543 kg
Customs tariff number
76169990
EAN
4028177938557
ETIM 9
EC000747
ETIM 8
EC000747
ECLASS 8.0
27182204
Product description
FT Operating panel, WHD: 497x497x36 mm, for AE enclosures instead of the door and surfaces
Documentation
Further information
Info sheet
Instructions