For external mounting on AX enclosures instead of a door and on surfaces.
- Article number:
- FT 2762010
- Design
- 60 section
- Product description
- For external mounting on AX enclosures instead of a door and on surfaces.
- Material
- Frame: Aluminium, natural anodised.
Glass panel: Acrylic - Supply includes
- Plastic handle with lock insert no. 3524 E
- Protection category to IEC 60 529
- IP 54
- To fit Model No.
- 1012.000
- 1076.000
- 1376.000
- To fit
- Enclosure type: AX
Width: = 600 mm
Height: = 760 mm - Dimensions
- Width: 597 mm
Height: 757 mm
Depth: 62 mm - Visible area
- Viewing window width: 537 mm
Viewing window height: 697 mm - Build depth for components (max.)
- 58 mm
- Packs of
- 1 pc(s).
- Net weight
- 4.482 kg
- Gross weight
- 4.682 kg
- Customs tariff number
- 76101000
- EAN
- 4028177938595
- ETIM 9
- EC002527
- ETIM 8
- EC002527
- ECLASS 8.0
- 27182204
- Product description
- FT Viewing window, WHD: 597x757x62 mm, for AX enclosures instead of the door and surfaces
- Documentation
- Instructions