EMC cable glands

Article no.: SZ 2843160

Integrated clamping membranes ensure reliable tightening and strain relief to protect the cables.

Article no.:
SZ 2843160
Design
Cable glands, metric
Product description
The cable sheathing may optionally be interrupted at the contact point or removed completely inside the enclosure. The cable shielding in the enclosure is retained. The supplied lock nut cuts automatically into the paint when screwed onto spray-finished enclosure surfaces, thus creating a conductive connection.
Material
Brass
Seal: CR/NBR
Surface finish
Nickel-plated
Note
Minimum shield diameter = cable diameter less cable sheathing
Min. cable diameter
4.5 mm
Max. cable diameter
10 mm
Protection category IP 69K
IP 69K
IP protection category to IEC 60 529
IP 68
Shield diameter (min.)
3 mm
Type rating to UL 50E
Type 4X
Packs of
5 pc(s).
Net weight
0.15 kg
Gross weight
0.157 kg
Customs tariff number
74198090
EAN
4028177232808
ETIM 9
EC000441
ETIM 8
EC000441
ECLASS 8.0
27149109
Product description
SZ EMC cable glands, metric, size: M16
Approvals
UR
UR + C-UR (recognized)
VDE
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Info sheet