Universal support for laminated copper bars

Article number: SV 3079.000

For attaching laminated copper bars or multi-stacked laminated copper bars.

Article number:
SV 3079.000
Product description
For the attachment of laminated copper bars from 5 x 20 x 1 to 10 x 63 x 1 mm.
Material
Fibreglass-reinforced, thermoplastic polyester (PBT)
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Supply includes
Assembly parts
Packs of
3 pc(s).
Net weight
0.297 kg
Gross weight
0.41 kg
Customs tariff number
83024900
EAN
4028177036154
ETIM 9
EC001166
ETIM 8
EC001166
ECLASS 8.0
27400607
Product description
SV Universal support, for laminated copper bar, WH: 20x5-63x10 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Info sheet
Safety instructions
Data sheets
General technical information
Short-circuit resistance diagram
Technical details
SV universal support
Universal support for the attachment of
laminated copper bars from
20 x 5 mm to 63 x 10 mm.
Including screws and "U" nuts
for mounting on PS mounting rails
Material: PBT
Fire protection: UL 94-V0