Enclosure internal fan

Article number: SK 3108115

To prevent hot-spots inside the enclosure and support the air routing of active enclosure climate control components.

Article number:
SK 3108115
Product description
To prevent hot-spots and support the air routing of active enclosure climate control components. Adjustable in two axes. Attached to the frame section. Several fans may be cascaded using the quick-release clamping strip.
Supply includes
Complete unit with axial fan ready for connection
Snap-on pivot device
Assembly parts
Rated operating voltage
115 V, 1~, 50 Hz/60 Hz
Power consumption Pel
At 50 Hz: 19 W
At 60 Hz: 18 W
Rated current max.
At 50 Hz: 0.24 A
At 60 Hz: 0.23 A
Packs of
1 pc(s).
Net weight
0.96 kg
Gross weight
1.136 kg
Customs tariff number
84145915
EAN
4028177220492
ETIM 9
EC000320
ETIM 8
EC000320
ECLASS 8.0
27180716
Product description
SK enclosure internal fan, 19/18 W, 115 V, 1~, 50/60 Hz
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
Technical system catalogue