Hygrostat

Article number: SK 3118000

Activates the heater and/or fan when a preset relative humidity inside the enclosure is exceeded. This raises the relative humidity above the dew point and prevents condensation on assemblies and electronic components.

Article number:
SK 3118000
Product description
Activates the heater and/or fan when a preset relative humidity in the enclosure is exceeded. This reduces the relative humidity and prevents condensation on assemblies and electronic components.
Benefits
Time-saving connection technique using a terminal strip with a screw connection from the outside.
Flexible mounting on a vertical or horizontal 35 mm support rail to EN 50 022, and snap fastening in the enclosure section or on the mounting plate using the supplied adaptor
Technical specifications
Contact population: Single-pole change-over contact as a quick-break contact
Permissible contact load: AC ~ 5 (0.2) A (inductive load at cos φ = 0.6)/DC = max. 20 W
Setting range: 50 – 100% relative humidity
Switching difference: approx. 4%
Colour
RAL 7035
Packs of
1 pc(s).
Dimensions
Width: 71 mm
Height: 71 mm
Depth: 33.5 mm
Rated operating voltage
24 V - 250 V, 1~
24 - 48 V (DC)
Net weight
0.095 kg
Gross weight
0.104 kg
Customs tariff number
90321080
EAN
4028177036734
ETIM 9
EC004587
ETIM 8
EC004587
ECLASS 8.0
27210708
Product description
SK Hygrostat, 24-250 V, 1~, 24-48 V (DC), colour RAL 7035, BHD: 71 x 71 x 33.5 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Technical system catalogue