- Article no.:
- SK 3140140
- Design
- roof-mounted
- Product description
- Roof-mounted fan with a high protection category and flexible installation from the inside or outside.
- Colour
- RAL 7035
- Supply includes
- Complete unit ready to install, including pleated filter
- Fan
- Radial, rotary current motor
- Air throughput, unimpeded airflow (with pleated filter)
- At 50 Hz: 800 m³/h
At 60 Hz: 853 m³/h - Air flow (without filter in roof-mounted fan) with outlet filter including chopped-fibre filter mat
- 1 x 3243300: 575/600 m³/h
- Air flow (with pleated filter in roof-mounted fan) with outlet filter including chopped-fibre filter mat
- 1 x 3243300: 555/565 m³/h
- 2 x 3243300: 660/685 m³/h
- Air throughput, unimpeded air flow (without filter mats)
- At 50 Hz: 863 m³/h
At 60 Hz: 942 m³/h - Rated operating voltage
- 380 V - 415 V, 3~, 50 Hz/60 Hz
- 400 V - 480 V, 3~, 60 Hz
- Power consumption Pel
- At 50 Hz: 98 W
At 60 Hz: 130 W - Rated current max.
- At 50 Hz: 0.17 A
At 60 Hz: 0.2 A - Dimensions
- Width: 400 mm
Height: 133 mm
Depth: 400 mm - Installation depth
- 34.6 mm
- Mounting cut-out
- Cut-out width: 258 mm
Cut-out depth: 258 mm - IP protection category to IEC 60 529
- IP 21 without filter mat
- IP 54 including pleated filter
- Protection category NEMA
- NEMA 12
- Note
- A chopped-fibre filter filter may optionally be used to increase the protection category to IP 55 (see accessories).
- To improve energy efficiency and extend the service life of the devices, we recommend the use of thermostats or temperature displays
- Service life of fans (L10, 40 °C)
- At 50 Hz: 63,500 h
At 60 Hz: 61,500 h - Operating temperature range
- -20 °C...55 °C
- Storage temperature range
- -40 °C...70 °C
- Noise level
- At 50 Hz: 56 dB(A)
At 60 Hz: 58 dB(A) - Packs of
- 1 pc(s).
- Net weight
- 6 kg
- Gross weight
- 6.02 kg
- Customs tariff number
- 84145915
- EAN
- 4028177709133
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
- SK Roof-mounted fan TopTherm, 863/942 m³/h, 400-460 V, 3~, 50/60 Hz, WHD: 400 x 133 x 400 mm
Roof-mounted fan, roof vent
SK 3140.140
The new generation of roof-mounted fans is one system for all sizes:
only one mounting cut-out is needed for all output categories.
Air routing with minimal pressure losses ensures
a high level of efciency, while an innovative clamping
attachment supports a high protection category of IP54.
Colour: RAL 7035
Supply includes: Complete unit ready to install, including pleated flte
Fan: Radial, rotary current motor
Air throughput, unimpeded airfow (with pleated flter):
At 50 Hz: 800 m³/h, at 60 Hz: 853 m³/h
Air throughput, unimpeded air fow (without flter mats):
At 50 Hz: 863 m³/h, at 60 Hz: 942 m³/h
Rated operating voltage:
380 V - 415 V, 3~, 50 Hz/60 Hz, 400 V - 480 V, 3~, 60 Hz
Power consumption Pel: At 50 Hz: 98 W, at 60 Hz: 130 W
Rated current max.: At 50 Hz: 0.17 A, at 60 Hz: 0.2 A
Dimensions (WxHxD): 400x133x400 mm
Mounting cut-out (WxD): 258x258 mm
Installation depth: 34.6 mm
IP protection category to IEC 60 529:
IP 21 without flter mat, IP 54 including pleated flter
Protection category NEMA: NEMA 12
Service life of fans (L10, 40 °C): At 50 Hz: 63,500 h, at 60 Hz: 61,500
Operating temperature range: -20 °C to 55 °C
Storage temperature range: -40 °C to 70 °C
Noise level: At 50 Hz: 56 dB(A), at 60 Hz: 58 dB(A)
Weight/pack: 6.0 kg
SK 3140.140
The new generation of roof-mounted fans is one system for all sizes:
only one mounting cut-out is needed for all output categories.
Air routing with minimal pressure losses ensures
a high level of efciency, while an innovative clamping
attachment supports a high protection category of IP54.
Colour: RAL 7035
Supply includes: Complete unit ready to install, including pleated flte
Fan: Radial, rotary current motor
Air throughput, unimpeded airfow (with pleated flter):
At 50 Hz: 800 m³/h, at 60 Hz: 853 m³/h
Air throughput, unimpeded air fow (without flter mats):
At 50 Hz: 863 m³/h, at 60 Hz: 942 m³/h
Rated operating voltage:
380 V - 415 V, 3~, 50 Hz/60 Hz, 400 V - 480 V, 3~, 60 Hz
Power consumption Pel: At 50 Hz: 98 W, at 60 Hz: 130 W
Rated current max.: At 50 Hz: 0.17 A, at 60 Hz: 0.2 A
Dimensions (WxHxD): 400x133x400 mm
Mounting cut-out (WxD): 258x258 mm
Installation depth: 34.6 mm
IP protection category to IEC 60 529:
IP 21 without flter mat, IP 54 including pleated flter
Protection category NEMA: NEMA 12
Service life of fans (L10, 40 °C): At 50 Hz: 63,500 h, at 60 Hz: 61,500
Operating temperature range: -20 °C to 55 °C
Storage temperature range: -40 °C to 70 °C
Noise level: At 50 Hz: 56 dB(A), at 60 Hz: 58 dB(A)
Weight/pack: 6.0 kg