Roof-mounted fans with EC technology

Article no.: SK 3140500

The new generation of roof-mounted fans (EC variant) is one system for all sizes: only one mounting cut-out is needed for all output categories. Air routing with minimal pressure losses ensures a high level of efficiency, while an innovative clamping attachment supports a high protection category of IP54. The fan may be activated via the control interface with tacho signal output integrated as standard, and monitoring of the fan speed and function is supported.

Article no.:
SK 3140500
Design
roof-mounted
EC
Product description
Energy-efficient and powerful design of the roof-mounted fans. The fan may be activated via the control interface with tacho signal output integrated as standard, and monitoring of the fan speed and function is supported.
Material
Plastic ABS
Colour
RAL 7035
Supply includes
Complete unit ready to install, including pleated filter
Fan
Radial, EC motor
Air throughput, unimpeded airflow (with pleated filter)
At 50 Hz: 976 m³/h
At 60 Hz: 976 m³/h
Air flow (without filter in roof-mounted fan) with outlet filter including chopped-fibre filter mat
1 x 3243300: 690 m³/h
Air flow (with pleated filter in roof-mounted fan) with outlet filter including chopped-fibre filter mat
1 x 3243300: 690 m³/h
2 x 3243300: 830 m³/h
Air throughput, unimpeded air flow (without filter mats)
At 50 Hz: 1,069 m³/h
At 60 Hz: 1,069 m³/h
Rated operating voltage
220 V - 240 V, 1~, 50 Hz/60 Hz
Power consumption Pel
At 50 Hz: 129 W
At 60 Hz: 129 W
Rated current max.
At 50 Hz: 1 A
At 60 Hz: 1 A
Dimensions
Width: 400 mm
Height: 133 mm
Depth: 400 mm
Installation depth
34.6 mm
Mounting cut-out
Cut-out width: 258 mm
Cut-out depth: 258 mm
IP protection category to IEC 60 529
IP 21 without filter mat
IP 54 including pleated filter
Protection category NEMA
NEMA 12
Control interface
Yes
Pre-fuse
Miniature circuit-breaker/fuse: 3 A
Note
A chopped-fibre filter filter may optionally be used to increase the protection category to IP 55 (see accessories).
For even more efficient operation or for monitoring the fans, we recommend the use of the EC speed controls
Service life of fans (L10, 40 °C)
At 50 Hz: 84,000 h
At 60 Hz: 84,000 h
Operating temperature range
-20 °C...55 °C
Storage temperature range
-40 °C...70 °C
Noise level
At 50 Hz: 60 dB(A)
At 60 Hz: 60 dB(A)
Packs of
1 pc(s).
Net weight
5.6 kg
Gross weight
5.82 kg
Customs tariff number
84145915
EAN
4028177709126
ETIM 9
EC000320
ETIM 8
EC000320
ECLASS 8.0
27180716
Product description
SK roof-mounted fan TopTherm, 1069/1069 m³/h, 230 V, 1~, 50/60 Hz, WHD: 400 x 133 x 400 mm, EC-Technology
Approvals
30 - KC Korea
CSA
TÜV-tested safety
UL + C-UL - FTTA
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Technical details
Technical system catalogue
Roof-mounted fans with EC technology
SK 3140.500
The new generation of roof-mounted fans (EC variant)
is one system for all sizes: only one mounting cut-out
is needed for all output categories.
Air routing with minimal pressure losses
ensures a high level of efficiency,
while an innovative clamping attachment supports
a high protection category of IP54.
The fan may be activated via the control interface
with tacho signal output integrated as standard,
and monitoring of the fan speed and function is supported.
Colour: RAL 7035
Supply includes: Complete unit ready to install, including pleated flte
Fan: Radial, EC motor
Air throughput, unimpeded airfow (with pleated flter):
At 50 Hz: 976 m³/h, at 60 Hz: 976 m³/h
Air throughput, unimpeded air fow (without flter mats):
At 50 Hz: 1,069 m³/h, at 60 Hz: 1,069 m³/h
Rated operating voltage: 220 V - 240 V, 1~, 50 Hz/60 Hz
Power consumption Pel: At 50 Hz: 129 W, at 60 Hz: 129 W
Rated current max.: At 50 Hz: 1 A, at 60 Hz: 1 A
Dimensions (WxHxD): 400x133x400 mm
Mounting cut-out (WxD): 258x258 mm
Installation depth: 34.6 mm
IP protection category to IEC 60 529:
IP 21 without flter mat, IP 54 including pleated flter
Protection category NEMA: NEMA 12
Pre-fuse: Miniature circuit-breaker/fuse: 3 A
Service life of fans (L10, 40 °C): At 50 Hz: 84,000 h, at 60 Hz: 84,000
Operating temperature range: -20 °C to 55 °C
Storage temperature range: -40 °C to 70 °C
Noise level: At 50 Hz: 60 dB(A), at 60 Hz: 60 dB(A)
Weight/pack: 5.6 kg