Chopped-fibre filter mat

Article number: SK 3201.050

Spare filter mats for roof-mounted fans, fan-and-filter units or thermoelectric coolers, for effective protection of enclosure components from dirt, dust and water.

Article number:
SK 3201.050
Design
for Thermoelectric Cooler
Product description
Made of chopped-fibre mat with a progressive structure. Temperature-resistant to 100 °C, self-extinguishing category F1 to DIN 53 438. Dust-laden air side: Open structure. Clean-air side: Closed structure. Reliable filtering of virtually all types of dust from a particle size of 10 µm.
Material
Chemical fibres
Note
Performance data, protection category and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
To fit Model No.
3201.200
3201.300
Dimensions
Width: 90 mm
Height: 106 mm
Depth: 8 mm
Filter class
to DIN EN 779: G2
Packs of
5 pc(s).
Net weight
0.01 kg
Gross weight
0.014 kg
Customs tariff number
56039390
EAN
4028177598676
ETIM 9
EC002513
ETIM 8
EC002513
ECLASS 8.0
27180706
Product description
SK spare filter mats, for Thermoelectric Cooler, for SK 3201.200/3201.300, WHD: 90 x 106 x 8 mm
Certificates
EAC
Data sheets
Technical system catalogue