Air diverter

Article no.: SK 3213.310

Targeted routing of the cold air flow to avoid hot spots in the enclosure. Particularly well-suited for densely-packed electrical components in the enclosure.

Article no.:
SK 3213.310
Product description
For use with wall-mounted cooling units, for targeted routing of cold air in a downward direction. Particularly well-suited for densely-packed electrical components in the lower section of the enclosure.
Benefits
Cold air is routed downwards
Material
Sheet steel
Colour
RAL 7035
To fit
TopTherm wall-mounted cooling unit Blue e
To fit Model No.
3304.xxx
3305.xxx
Packs of
1 pc(s).
Net weight
1.4 kg
Gross weight
1.46 kg
Customs tariff number
94039910
EAN
4028177380721
ETIM 9
EC011217
ETIM 8
EC011217
ECLASS 8.0
22410601
Product description
SK Air diverter, for SK 3304/3305, installation depth 65 mm
Documentation
Info sheet
Data sheets
Technical system catalogue