Air/water heat exchangers wall-mounted

Article no.: SK 3216480

Output category 7000 W. For use in harsh environments. With thermostat-controlled magnetic valve.

Article no.:
SK 3216480
Design
Water-carrying parts, copper/brass (Cu/CuZn)
Product description
For use in harsh environments and temperature ranges up to +70 °C. With thermostatically controlled magnetic valve.
Material
Copper/brass (Cu/CuZn)
Colour
RAL 7035
Supply includes
Fully wired ready for connection (plug-in terminal strip)
Sealing and assembly parts
Total cooling output
L 35 W 10 at 500 l/h: 7 kW
Rated operating voltage
400 V, 3~, 50 Hz
480 V, 3~, 60 Hz
Rated current max.
At 50 Hz: 1.4 A
At 60 Hz: 1.2 A
Permissible operating pressure (p. max.)
1: 10 bar
Duty cycle
100 %
Cooling medium
Water (see Internet for specifications)
Water inlet temperature
1 °C...30 °C
Water connections
½" connector sleeve
G ⅜" external thread
Temperature control
Thermostat-controlled magnetic valve
Temperature monitoring
Internal thermostat, with change-over contact, switching load 16 A, setting range +20 °C ... +60 °C (factory setting +35 °C)
Operating temperature range
1 °C...70 °C
Note
Use 3-pole miniature circuit-breaker
Dimensions
Width: 450 mm
Height: 1,800 mm
Depth: 300 mm
Note on Model No.
Extended delivery times.
Pre-fuse
Miniature circuit-breaker/fuse: 4 A
Pre-fuse
Motor circuit-breaker: 1.4...2 A
Setting range
20 °C...55 °C
Protection category to IEC 60 529
IP 55
Packs of
1 pc(s).
Net weight
80 kg
Gross weight
90 kg
Customs tariff number
84158300
EAN
4028177458642
ETIM 9
EC002515
ETIM 8
EC002515
ECLASS 8.0
27180712
Product description
SK Air/water heat exchanger, wall-mounted, 7 kW, 400-480, 3~, 50/60 Hz, Thermostat-controlled magnetic valve, WHD: 450 x 1800 x 300 mm
Declarations
Declaration of conformity
Documentation
Further information
Instructions
Safety instructions
Data sheets
Technical details
Wall-mounted air/Water heat exchanger
For use in tough environments.
With thermostat-controlled magnetic valve.
Total cooling output:
L 35 W 10, 500l/h: 7 kW
L 35 W 20, 500l/h: 4.5 kW
Rated operating voltage: 400/460 V, 50/60 Hz
Refrigerant: Water (see specifications)
Water-carrying parts: Cu/CuZn
Dimensions [W x H x D]: 450 x 1800 x 300 mm
Ambient temperature range: 1°C to 70°C
Setting range: 20°C to 55°C
Water inlet temperature range: 1°C to 30°C
Temperature control and monitoring:
Thermostat-controlled magnetic valve
Type of connection: Plug-in terminal strip
Protection category to IEC 60 529: IP 55
Weight: 79 kg
Colour: RAL 7035