NTC sensor for temperature-dependent speed control of EC fans to reduce noise and save energy.
- Article number:
- SK 3235450
- Product description
- NTC sensor for temperature-dependent speed control of EC fans to reduce noise and save energy. Activation and power supply via an EC fan-and-filter unit.
- Technical specifications
- Control characteristic: fixed setpoint at 35 °C, with linear control range between +35 °C (maximum speed 100%) and +20 °C (minimum speed 10%)
- Supply includes
- External sensor with connection cable (length 3 m)
- Packs of
- 1 pc(s).
- Speed
- 100 %
- To fit Model No.
- 3240.500/.900
- 3241.500/.900
- 3243.500/.900
- 3244.500/.900
- 3245.xxx
- 3140.500
- 3140.510
- 3245.8x0
- Operating temperature range
- -25 °C...80 °C
- Rated operating voltage
- 10 V - 12 V (DC)
- IP protection category to IEC 60 529
- IP 40
- Net weight
- 0.2 kg
- Gross weight
- 0.202 kg
- Customs tariff number
- 85423190
- EAN
- 4028177696617
- ETIM 9
- EC000256
- ETIM 8
- EC000256
- ECLASS 8.0
- 27142320
- Product description
- SK speed control unit EC, Sensor for speed control, 10-12 V (DC)