TopTherm filter fans EMC

Article number: SK 3237600

Complete fan unit with EMC shielding for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, standard protection category IP 54.

Article number:
SK 3237600
Design
wall-mounted
EMC
Product description
EMC fan-and-filter units offer a high shielding/attenuation effect and meet requirement category 2 to EN 61587-3.
Product modification
The cover for the connection clamp has not been part of the TopTherm filter fans since May 2024. In testing, it proved not to be necessary to meet the standard, and affects neither function nor operational reliability.
Colour
RAL 7035
Supply includes
Complete unit ready to install, including chopped-fibre filter mat
Fan
Axial, shaded pole motor
Air throughput (unimpeded air flow)
At 50 Hz: 20 m³/h
At 60 Hz: 25 m³/h
Air throughput with outlet filter including chopped-fibre filter mat (quantity x order number)
1 x 3237060: 15/18 m³/h
2 x 3237060: 16/20 m³/h
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Rated current max.
At 50 Hz: 0.065 A
At 60 Hz: 0.07 A
Power consumption Pel
At 50 Hz: 12 W
At 60 Hz: 10 W
Dimensions
Width: 116.5 mm
Height: 116.5 mm
Installation dimensions
Build depth: 16 mm
Installation depth: 43 mm
Mounting cut-out
Cut-out width: 92 mm
Cut-out height: 92 mm
Note
To improve energy efficiency and extend the service life of the devices, we recommend the use of thermostats or temperature displays
IP protection category to IEC 60 529
IP 54 with chopped-fibre filter
IP 56 with chopped-fibre filter and hose-proof hood
Protection category NEMA
Type 12 with chopped-fibre filter
Type 3
Type 3R with chopped-fibre filter and hose-proof hood
Pre-fuse
Miniature circuit-breaker/fuse: 2 A
Service life of fans (L10, 40 °C)
At 50 Hz: 55,000 h
At 60 Hz: 60,000 h
Operating temperature range
-15 °C...55 °C
Storage temperature range
-30 °C...70 °C
Noise level
At 50 Hz: 38 dB(A)
At 60 Hz: 43 dB(A)
Packs of
1 pc(s).
Net weight
0.42 kg
Gross weight
0.486 kg
Customs tariff number
84145915
EAN
4028177652415
ETIM 9
EC000320
ETIM 8
EC000320
ECLASS 8.0
27180716
Product description
SK fan-and-filter unit TopTherm, 20/25 m³/h, 230 V, 1~, 50/60 Hz, WHD: 116.5 x 116.5 x 16 mm, EMC
Approvals
CSA
UL + C-UL - FTTA
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Shielding/attenuation diagram
Technical details
EMC fan-and-filter units offer a high shielding/attenuation effect and
meet requirement category 2 to EN 61587-3.
Air troughput (unimpeded air flow): 20 / 25 m3/h
Power consumption 50/60 Hz: 11 / 9 W
Rated power input 50/60 Hz: 0,065 / 0,052 A
Rated operating voltage: 230 V, 1~, 50/60 Hz
Diagonal fan: Axial, shaded pole motor
Dimensions [WxH]: 116,5x116,5 mm
Installation depth: 43 mm
Build depth: 16 mm
Required mounting cut-out [WxH]: 92x92 mm
Operating temperature range: -15°C to +55°C
Storage temperature range: -30°C to +70°C
Colour: RAL 7035
Protection category IP to IEC 60 529:
IP 54 with fleece filter
IP 56 with fleece filter with hose-proof hood
Protection category NEMA:
Type 12 with fleece filter
Type 3, 3R with fleece filter with hose-proof hood
Noise level 50/60 Hz: 38 / 43 dB(A)
Service life 50/60 Hz: 55.000 / 60.000 h
Weight: 0,49 kg