Spare filter mats for roof-mounted fans, fan-and-filter units or thermoelectric coolers, for effective protection of enclosure components from dirt, dust and water.
- Article number:
- SK 3238066
- Design
- for EMC filter fans
- Product description
- Made of chopped-fibre mat with a progressive structure. Temperature-resistant to 100 °C, self-extinguishing category F1 to DIN 53 438. Dust-laden air side: Open structure. Clean-air side: Closed structure. Reliable filtering of virtually all types of dust from a particle size of 10 µm.
- Material
- Copper-nickel-chrome coated chemical fibres
- Note
- Performance data, protection category and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
- To fit Model No.
- 3238.6..
- Dimensions
- Width: 125 mm
Height: 125 mm
Depth: 12 mm - Filter class
- to DIN EN 779: G2
- Packs of
- 5 pc(s).
- Net weight
- 0.015 kg
- Gross weight
- 0.02 kg
- Customs tariff number
- 56039390
- EAN
- 4028177666221
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
- SK spare filter mats, for EMC-filter fans, for SK 3238.6.., WHD: 125 x 125 x 12 mm