Outlet filter EMC

Article no.: SK 3239060

For ventilation by convection, an outlet filter can be fitted in both the upper and lower sections of the enclosure.

Article no.:
SK 3239060
Design
EMC
Product description
For ventilation by convection, an outlet filter can be installed in the upper and lower sections of the enclosure.
Material
ABS
Colour
RAL 7035
Supply includes
Outlet filter
EMC filter mat
Mounting cut-out
Cut-out width: 177 mm
Cut-out height: 177 mm
To fit Model No.
SK 3239.6xx
Dimensions
Width: 204 mm
Height: 204 mm
Depth: 24 mm
IP protection category to IEC 60 529
IP54 incl. EMC filter mat
IP 56 with EMC filter mat and hose-proof hood
Packs of
1 pc(s).
Net weight
0.4 kg
Gross weight
0.413 kg
Customs tariff number
39269097
EAN
4028177651784
ETIM 9
EC002513
ETIM 8
EC002513
ECLASS 8.0
27180706
Product description
SK outlet filter, EMC, WHD: 204 x 204 x 24 mm
Approvals
CSA
UL + C-UL - FTTA
UR + C-UR (recognized)
Documentation
Instructions