Outlet filter Standard

Article no.: SK 3239200

For ventilation by convection, an outlet filter can be fitted in both the upper and lower sections of the enclosure.

Article no.:
SK 3239200
Product description
For ventilation by convection, an outlet filter can be installed in the upper and lower sections of the enclosure.
Material
ABS
Colour
RAL 7035
Supply includes
Outlet filter
Chopped-fibre filter mat
Mounting cut-out
Cut-out width: 177 mm
Cut-out height: 177 mm
To fit Model No.
SK 3239.1xx
Dimensions
Width: 204 mm
Height: 204 mm
Depth: 24 mm
Protection category NEMA
Type 12 with chopped-fibre filter/pleated filter
Type 3
Type 3R
Type 4
Type 4X with chopped-fibre filter/pleated filter and hose-proof hood
IP protection category to IEC 60 529
IP 54 with chopped-fibre filter/pleated filter
IP 55 with pleated filter and absorber mat
IP 56 with chopped-fibre filter/pleated filter and hose-proof hood
Packs of
1 pc(s).
Net weight
0.36 kg
Gross weight
0.4 kg
Customs tariff number
39269097
EAN
4028177651852
ETIM 9
EC002513
ETIM 8
EC002513
ECLASS 8.0
27180706
Product description
SK outlet filter, Standard, WHD: 204 x 204 x 24 mm
Approvals
CSA
UL + C-UL - FTTA
UR + C-UR (recognized)
Documentation
Instructions