Chopped-fibre filter mat

Article number: SK 3240066

Spare filter mats for roof-mounted fans, fan-and-filter units or thermoelectric coolers, for effective protection of enclosure components from dirt, dust and water.

Article number:
SK 3240066
Design
for EMC filter fans
Product description
Made of chopped-fibre mat with a progressive structure. Temperature-resistant to 100 °C, self-extinguishing category F1 to DIN 53 438. Dust-laden air side: Open structure. Clean-air side: Closed structure. Reliable filtering of virtually all types of dust from a particle size of 10 µm.
Material
Copper-nickel-chrome coated chemical fibres
Note
Performance data, protection category and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
To fit Model No.
3240.6..
3241.6..
Dimensions
Width: 226 mm
Height: 226 mm
Depth: 17 mm
Filter class
to DIN EN 779: G3
Packs of
5 pc(s).
Net weight
0.09 kg
Gross weight
0.095 kg
Customs tariff number
56039390
EAN
4028177666245
ETIM 9
EC002513
ETIM 8
EC002513
ECLASS 8.0
27180706
Product description
SK spare filter mats, for EMC-filter fans, for SK 3240.6../3241.6.., WHD: 226 x 226 x 17 mm
Approvals
CSA
UR + C-UR (recognized)
Data sheets
Technical system catalogue