Complete fan unit with EMC shielding for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, standard protection category IP 54.
- Article no.:
- SK 3240600
- Design
- wall-mounted
EMC - Product description
- EMC fan-and-filter units offer a high shielding/attenuation effect and meet requirement category 2 to EN 61587-3.
- Product modification
- The cover for the connection clamp has not been part of the TopTherm filter fans since May 2024. In testing, it proved not to be necessary to meet the standard, and affects neither function nor operational reliability.
- Colour
- RAL 7035
- Supply includes
- Complete unit ready to install, including chopped-fibre filter mat
- Fan
- Diagonal, shaded pole motor
- Air throughput (unimpeded air flow)
- At 50 Hz: 175 m³/h
At 60 Hz: 155 m³/h - Air throughput with outlet filter including chopped-fibre filter mat (quantity x order number)
- 1 x 3240060: 130/110 m³/h
- 2 x 3240060: 159/135 m³/h
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Rated current max.
- At 50 Hz: 0.21 A
At 60 Hz: 0.19 A - Power consumption Pel
- At 50 Hz: 35 W
At 60 Hz: 34 W - Dimensions
- Width: 255 mm
Height: 255 mm - Installation dimensions
- Build depth: 25 mm
Installation depth: 107 mm - Mounting cut-out
- Cut-out width: 224 mm
Cut-out height: 224 mm - Note
- To improve energy efficiency and extend the service life of the devices, we recommend the use of thermostats or temperature displays
- IP protection category to IEC 60 529
- IP 54 with chopped-fibre filter
- IP 56 with chopped-fibre filter and hose-proof hood
- Protection category NEMA
- Type 12 with chopped-fibre filter
- Type 3
- Type 3R
- Type 4
- Type 4X with chopped-fibre filter and hose-proof hood
- Pre-fuse
- Miniature circuit-breaker/fuse: 2 A
- Service life of fans (L10, 40 °C)
- At 50 Hz: 72,000 h
At 60 Hz: 76,000 h - Operating temperature range
- -30 °C...55 °C
- Storage temperature range
- -30 °C...70 °C
- Noise level
- At 50 Hz: 51 dB(A)
At 60 Hz: 46 dB(A) - Packs of
- 1 pc(s).
- Net weight
- 2.1 kg
- Gross weight
- 2.294 kg
- Customs tariff number
- 84145915
- EAN
- 4028177652453
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
- SK Fan-and-filter unit TopTherm, 175/155 m³/h, 230 V, 1~, 50/60 Hz, WHD: 255 x 255 x 25 mm, EMC
EMC fan-and-filter units offer a high shielding/attenuation effect and
meet requirement category 2 to EN 61587-3.
Air troughput (unimpeded air flow): 175 / 155 m3/h
Power consumption 50/60 Hz: 35 / 34 W
Rated power input 50/60 Hz: 0,21 / 0,19 A
Rated operating voltage: 230 V, 1~, 50/60 Hz
Diagonal fan: Diagonal, shaded pole motor
Dimensions [WxH]: 255x255 mm
Installation depth: 107 mm
Build depth: 25 mm
Required mounting cut-out [WxH]: 224x224 mm
Operating temperature range: -30°C to +55°C
Storage temperature range: -30°C to +70°C
Colour: RAL 7035
Protection category IP to IEC 60 529:
IP 54 with fleece filter
IP 56 with fleece filter with hose-proof hood
Protection category NEMA:
Type 12 with fleece filter
Type 3, 3R, 4, 4X with fleece filter with hose-proof hood
Noise level 50/60 Hz: 51 / 46 dB(A)
Service life 50/60 Hz: 72.000 / 76.000 h
Weight: 2,12 kg
meet requirement category 2 to EN 61587-3.
Air troughput (unimpeded air flow): 175 / 155 m3/h
Power consumption 50/60 Hz: 35 / 34 W
Rated power input 50/60 Hz: 0,21 / 0,19 A
Rated operating voltage: 230 V, 1~, 50/60 Hz
Diagonal fan: Diagonal, shaded pole motor
Dimensions [WxH]: 255x255 mm
Installation depth: 107 mm
Build depth: 25 mm
Required mounting cut-out [WxH]: 224x224 mm
Operating temperature range: -30°C to +55°C
Storage temperature range: -30°C to +70°C
Colour: RAL 7035
Protection category IP to IEC 60 529:
IP 54 with fleece filter
IP 56 with fleece filter with hose-proof hood
Protection category NEMA:
Type 12 with fleece filter
Type 3, 3R, 4, 4X with fleece filter with hose-proof hood
Noise level 50/60 Hz: 51 / 46 dB(A)
Service life 50/60 Hz: 72.000 / 76.000 h
Weight: 2,12 kg