- Article no.:
- SK 3285.900
- Product description
- Rittal cooling units are low-maintenance and are supplied without filter mats. Filter mats may be used for extreme conditions.
- Benefits
- Temperature-resistant from -40 °C...+80 °C
- Material
- Open-celled polyurethane foamed plastic
- To fit Model No.
- 3186.93x
- 3187.93x
- 3188.94x
- 3189.94x
- 3186.63x
- 3187.63x
- 3188.64x
- 3189.64x
- 3334.400
- 3334.450
- Dimensions
- Width: 390 mm
Height: 397 mm
Depth: 10 mm
- To fit
- Enclosure type: Blue e+ cooling units
Blue e+ chillers
- Packs of
- 3 pc(s).
- Net weight
- 0.117 kg
- Gross weight
- 0.12 kg
- Customs tariff number
- 56039390
- EAN
- 4028177709256
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK filter mat, for wall-mounted cooling unit, SK 3186/3187/3188/3189/3334.400