- Article no.:
- SK 3286.300
- Product description
- Rittal cooling units are low-maintenance and are supplied without filter mats. Filter mats may be used for extreme conditions.
- Benefits
- Temperature-resistant from -40 °C...+80 °C
- Material
- Open-celled polyurethane foamed plastic
- To fit Model No.
- 3302.1xx
- 3302.200
- 3303.xx0
- 3361....
- 3126.100
- 3126.115
- Dimensions
- Width: 265 mm
Height: 200 mm
Depth: 10 mm
- To fit
- Enclosure type: Cooling units and air/air heat exchangers
- Packs of
- 3 pc(s).
- Net weight
- 0.042 kg
- Gross weight
- 0.047 kg
- Customs tariff number
- 56039390
- EAN
- 4028177325326
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK filter mat, for wall-mounted-cooling unit SK 3302/3303/3361, for Air/air heat exchanger 3126, WHD: 265 x 200 x 10 mm