Quick-change frame for roof-mounted cooling units

Article no.: SK 3286700

Together with the seal, the lower part of the alternate frame is screw-fastened to the enclosure. In this way, it is possible to install and remove the connector-ready cooling unit with quick-release fasteners with the upper part of the alternate frame pre-fitted on the cooling unit.

Article no.:
SK 3286700
Product description
The quick-change frame is more than just an alternate frame. Together with the seal, the lower part of the frame is screw-fastened to the enclosure. In this way, it is possible to install and remove the connector-ready cooling unit with the upper part of the alternate frame previously mounted on the cooling unit with quick-release fasteners. During servicing work, this means shorter assembly times and hence minimised downtime. What is more, the quick-change frame offers effective protection against the ingress of oil into the enclosure in oily atmospheres, thanks to its integral drainage trough.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Quick-change frame
Seal
Quick-release fasteners
To fit Model No.
3359....
3382....
Packs of
1 pc(s).
Net weight
6.65 kg
Gross weight
6.8 kg
PCF per pack (cradle-to-gate)
23.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177325401
ETIM 9
EC000331
ETIM 8
EC000331
ECLASS 8.0
27189272
Product description
SK Quick-change frame, for cooling unit SK 3359/3382, Sheet steel
Documentation
Instructions