Air duct adaptor for air duct system and shallow air duct system

Article number: SK 3286840

The adaptor serves as a connection between the cooling unit (air inlet opening) and the air-duct system. Suitable for roof-mounted cooling units 3359.XXX and 3382.XXX

Article number:
SK 3286840
Product description
The adaptor serves as a connection between the roof-mounted cooling unit (air inlet opening) and the air-duct system.
Material
ABS
Colour
RAL 9005
To fit Model No.
3359....
3382....
Packs of
1 pc(s).
Net weight
0.06 kg
Gross weight
0.071 kg
Customs tariff number
84159000
EAN
4028177686410
ETIM 9
EC002515
ETIM 8
EC002515
ECLASS 8.0
27180712
Product description
SK Air duct adaptor, for SK 3359/3382, Material: ABS, Colour: RAL 9005
Documentation
Info sheet