Vertical shielding for VX IT, TS IT

Article no.: SK 3301320

To block the airflow on the left and right of the 482.6 mm (19") level, for enclosure height 2000 mm.

Article no.:
SK 3301320
Design
Self-adhesive on one side
Product description
To block the airflow on the left and right of the 482.6 mm (19") level, for enclosure height 2000 mm.
Material
Cellular PU foam
Flame-inhibiting to UL 94 (HF1)
Colour
Anthracite
Sealing between
LCP and 482.6 mm (19") level
Dimensions
Width: 210 mm
Height: 1,915 mm
Depth: 110 mm
To fit
Width: 800 mm
Packs of
1 pc(s).
Net weight
1.135 kg
Gross weight
1.335 kg
Customs tariff number
39269097
EAN
4028177504424
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
SK Vertical shielding, Sealing between side panel/LCP and 482.6 mm (19") level, WHD: 210x1915x110 mm, for enclosure height 2000 mm, Cellular PU foam, self-adhesive on one side
Thick foam rubber, 800 mm rack, vertical LCP shielding

Cellular PU foam, flame-inhibiting to UL 94 (HF1) to
block the airflow on the left and right of the
482.6 mm (19 inch) level. For 800 mm wide enclosures.
Length: 1900 mm, self-adhesive