- Article no.:
- SK 3301.500
- Product description
- For external mounting on the enclosure. For use with all enclosure cooling units and air/water heat exchangers (wall-mounted).
- Benefits
- Suitable for international use thanks to multi-voltage support
- Colour
- RAL 7035
- Supply includes
- Electric condensate evaporator, ready to connect.
- Evaporation performance
- 230 V: 3,5 l/d
- 115 V: 3.0 l/d
- Dimensions
- Width: 280 mm
Height: 129 mm
Depth: 105 mm
- Operating temperature range
- 5 °C...60 °C
- Rated operating voltage
- 115 V - 230 V, 1~, 50 Hz/60 Hz
- Packs of
- 1 pc(s).
- Net weight
- 1.32 kg
- Gross weight
- 1.72 kg
- Customs tariff number
- 84159000
- EAN
- 4028177695511
- ETIM 9
- EC002009
- ETIM 8
- EC002009
- ECLASS 8.0
- 27180715
- Product description
-
SK Electric condensate evaporator, 115-230 V, 1~, 50/60 Hz, WHD: 280 x 129 x 105 mm