For discharging and transporting condensate. For connection to enclosure cooling units and air/water heat exchangers.
- Article number:
- SK 3301608
- Product description
- For discharging and transporting condensate. For connection to enclosure cooling units and air/water heat exchangers.
- Material
- PVC, transparent
- Diameter
- 8 mm
- Length
- 10 m
- Material thickness
- 1.5 mm
- To fit Model No.
- 3302.300
- 3302.310
- Dimensions
- Length: 10 m
- Packs of
- 1 pc(s).
- Net weight
- 0.538 kg
- Gross weight
- 0.556 kg
- Customs tariff number
- 40094200
- EAN
- 4028177438286
- ETIM 9
- EC002009
- ETIM 8
- EC002009
- ECLASS 8.0
- 27180715
- Product description
- SK Condensate hose, Ø 8 x 1.5 mm, length 10 m
- Documentation
- Info sheet