- Article no.:
- SK 3311.370
- Design
- Condenser
- Product description
- The condenser unit is needed to operate the refrigerant-based LCPs, and comprises the external condenser and two fans whose speed is controlled as a function of the pressure in the cooling circuit.
- Material
- Sheet steel, spray-finished
- Surface finish
- Powder-coated, zinc-plated
- Colour
- RAL 9003
- Supply includes
- Base unit
Assembly parts - Max. cooling output
- 35 kW
- Temperature control
- Speed-controlled fan
- Refrigerant/cooling medium
- Refrigerant: R410A
Cooling medium: - - Dimensions
- Width: 2,293 mm
Height: 1,270 mm
Depth: 1,110 mm - Total cooling output/Number of fan modules
- 2
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Packs of
- 1 pc(s).
- Net weight
- 121 kg
- Gross weight
- 166 kg
- Customs tariff number
- 84189910
- EAN
- 4028177691445
- ETIM 9
- EC002515
- ETIM 8
- EC002515
- ECLASS 8.0
- 27180712
- Product description
- Air-cooled condenser for LCP Inline DX 35 kW, for roof and wall mounting, power supply: 230 V, 1~, 50/60 Hz, WHD: 2219 x 1110 x 850 mm, colour: RAL 9003
Air cooled condenser for LCP Inline DX 35kW (3313.450/470):
To operate the LCP DX 35kW it`s necessary to use an air cooled
condenser.
The speed of the axial fans is controlled depending on pressure in the
refrigerant circuit.
Housing is made out of galvanized steel with adjacent powder coating.
Possible vertical or horizontal installation by usage of attached
accessories.
Mounting brackets for wall installation not included.
Integrated main switch.
Technical data:
Installed axial fans: 2
Airflow: max. 8.084 m³/h
Connection. Liquide side: 28mm
Connection, gas discharge side: 28mm
Power supply:,,230V, 1~, 50/60Hz
Pre fuse: 6 A
Refrigerant: R410A
Dimensions (BxHxT): 2.219x1.099x850mm
Sound level (10m distance): 40 dB(A)
Weight: 120kg
Colour: RAL 9003
To operate the LCP DX 35kW it`s necessary to use an air cooled
condenser.
The speed of the axial fans is controlled depending on pressure in the
refrigerant circuit.
Housing is made out of galvanized steel with adjacent powder coating.
Possible vertical or horizontal installation by usage of attached
accessories.
Mounting brackets for wall installation not included.
Integrated main switch.
Technical data:
Installed axial fans: 2
Airflow: max. 8.084 m³/h
Connection. Liquide side: 28mm
Connection, gas discharge side: 28mm
Power supply:,,230V, 1~, 50/60Hz
Pre fuse: 6 A
Refrigerant: R410A
Dimensions (BxHxT): 2.219x1.099x850mm
Sound level (10m distance): 40 dB(A)
Weight: 120kg
Colour: RAL 9003