Conductor connection clamp

Article no.: SV 3457500

For connecting round conductors and laminated copper bars.

Article no.:
SV 3457500
Product description
For connecting round conductors and laminated copper bars.
Material
Sheet steel
Surface finish
Zinc-plated, passivated
Clamping area for laminated copper bars (W x H)
10.5 x 11 mm
Note
Wire end ferrules should be used with fine wire conductors
Connection of round conductors
16 ‐ 50 mm²
For bar thickness
10 mm
Packs of
15 pc(s).
Net weight
0.975 kg
Gross weight
1.06 kg
PCF per pack (cradle-to-gate)
3.9 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
85369010
EAN
4028177042759
ETIM 9
EC000001
ETIM 8
EC000001
ECLASS 8.0
27141146
Product description
SV Conductor connection clamp, 16-50 mm², clamping area WH: 10,5x11 mm, for bar thickness 10 mm
Approvals
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Safety instructions
Data sheets
Technical details
SV conductor connection clamps
for E-CU busbars and Rittal PLS.
For bar thickness: 10 mm
Connection of round conductors 16 - 50 mm2
Wire end ferrules should be used with
fine wire conductors.
Clamping area: for laminated copper bars 10.5 x 11 mm
Tightening torque
Conductor connection clamp: 6 - 8 Nm
Material: sheet steel, zinc plated, passivated