- Article no.:
- SV 3582020
- Product description
- Copper-coated aluminium busbars, suitable for configuring busbar systems with busbar supports 9340.000/9340.050.
- Material
- Aluminium
Copper
- Length
- 2,400 mm
- Rated current max.
- 235 A
- Note
- The rated current is derived at 65 °C bar temperature and 35 °C ambient temperature
- Correction factor diagram to DIN EN 43 671
- May be cut individually to required length
- Standards
- DIN EN 13 601
- Cross-section
- 20 mm x 5 mm
- Dimensions
- Length: 2,400 mm
- Packs of
- 6 pc(s).
- Net weight
- 4.5 kg
- Gross weight
- 6.1 kg
- Copper weight (kg per piece)
- 0.35
- Customs tariff number
- 74071000
- EAN
- 4028177686557
- ETIM 9
- EC001522
- ETIM 8
- EC001522
- ECLASS 8.0
- 27370303
- Product description
-
SV Busbar CUPONAL, WH: 20x5 mm, L: 2400 mm