CUPONAL busbars

Article no.: SV 3585020

Copper-coated aluminium busbar

Article no.:
SV 3585020
Product description
Copper-coated aluminium busbars, suitable for configuring busbar systems with busbar supports 9340.000/9340.050.
Material
Aluminium
Copper
Length
2,400 mm
Rated current max.
363 A
Note
The rated current is derived at 65 °C bar temperature and 35 °C ambient temperature
Correction factor diagram to DIN EN 43 671
May be cut individually to required length
Standards
DIN EN 13 601
Cross-section
20 mm x 10 mm
Dimensions
Length: 2,400 mm
Packs of
3 pc(s).
Net weight
6.3 kg
Gross weight
6.5 kg
Copper weight (kg per piece)
0.7
Customs tariff number
74071000
EAN
4028177686564
ETIM 9
EC001522
ETIM 8
EC001522
ECLASS 8.0
27370303
Product description
SV Busbar CUPONAL, WH: 20x10 mm, L: 2400 mm
Declarations
Declaration of conformity
Declaration of conformity UK
Data sheets
General technical information
Technical details