- Article number:
- AS 4055.180
- Design
- With triple splitting
- Product description
- For punching round cut-outs. The hole punch is operated with a wrench or hydraulic punch.
- Supply includes
- 5 female dies
5 male dies
Plastic case
- Machinable material
- Stainless steel
- Maximum machinable material thickness, stainless steel
- 2 mm
2 mm
2 mm
2.5 mm
2.5 mm
- Ø punch
- 16.2 mm
20.4 mm
25.4 mm
32.5 mm
40.5 mm
- For threads
- M16
- M20
- M25
- M32
- M40
- Note
- When operating with wrenches, tension screws with ball bearings should be used.
- Suitable for hydraulic bolt order number
- 4055.665
- 4055.665
- 4055.665
- 4055.663
- 4055.663
- Packs of
- 1 pc(s).
- Net weight
- 0.849 kg
- Gross weight
- 1.098 kg
- Customs tariff number
- 82034000
- EAN
- 4028177808171
- ETIM 9
- EC002121
- ETIM 8
- EC002121
- ECLASS 8.0
- 21049047
- Product description
-
Splitter hole punch set, metric for stainless steel, round, with triple splitting