Accessories for hole punches. Required as a connecting part between the die and the stamp. For operation via hydraulic punch
- Article number:
- AS 4055662
- Product description
- Accessories for hole punches. Required as a connecting part between the die and stamp.
- Supply includes
- Adaptor for hydraulics
- Note
- For operation via hydraulic punch
- Hydraulic tension screw Ø
- 11.1 mm
19 mm - Packs of
- 1 pc(s).
- Net weight
- 0.103 kg
- Gross weight
- 0.117 kg
- Customs tariff number
- 73181900
- EAN
- 4028177808973
- ETIM 9
- EC002690
- ETIM 8
- EC002690
- ECLASS 8.0
- 21049046
- Product description
- Hydraulic screw Ø / L 11,1 / 19 mm