LED compact system light

Article number: SZ 4140840

Supply voltage: 24 V DC

Article number:
SZ 4140840
Benefits
Max. EMC capacity.
Safe, thanks to operation in the extra-low safety voltage range.
Economical energy use.
Low-maintenance thanks to the use of LEDs.
May be connected to a door-operated switch.
Function principle
Integral through-wiring.
Universal attachment options.
Vertically hinged light cone
Material
Light body: Extruded aluminium
Light cover: Polycarbonate (halogen-free)
Light ends: PC-ABS
Colour
Similar to RAL 7035
Supply includes
LED compact system light
Light
Light cover
Assembly parts
Mounting distance screws
550 mm
Connection options
Power supply via connectors
Door-operated switch
Through-wiring (creating rows of lights)
Light
LEDs, cold white
Protection class
III (SELV)
Switch (type)
Integral on/off/door-operated switch
Light cover
Yes
Light – installation type
Screw-fastening
Clip attachment
Magnetic attachment (accessory)
Rated impulse withstand voltage, phase to earth
Depending on the power pack
Rated impulse withstand voltage, phase to phase
Depending on the power pack
Rated insulation voltage
Depending on the power pack
Rated current max DC note
When configuring rows of lights, the maximum rated current is 2 amperes
With DC
0.16 A
Number of LEDs
40
Mounting distance clip/magnet
475 mm
Installation options
Directly onto the enclosure section with 25 mm pitch pattern
Via mounting kit magnet
AE: with rail for interior installation
Note
Only intended for use in enclosures and sealed cases
When using on customer-supplied power packs, it is important to obtain the requisite approvals depending on the application
When configuring rows of lights, the maximum rated current is 2 amperes
Light cone adjustment
Yes
Dimensions
Width: 530 mm
Height: 32.8 mm
Depth: 20.64 mm
Rated operating voltage
24 V (DC)
IP protection category to IEC 60 529
IP 20
Packs of
1 pc(s).
Net weight
0.43 kg
Gross weight
0.434 kg
Customs tariff number
94054940
EAN
4028177630154
ETIM 9
EC000321
ETIM 8
EC000321
ECLASS 8.0
27189241
Product description
SZ System light LED compact, WHD: 530x33x21 mm, 24 V DC, Integral on/off/door-operated switch mode
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions